??
CAD model selection
K0714.19
HELP_VARIABLE
Company
KIPP
Description
K0714 - Circlips for ball seats DIN 71805
Bill of material
K0714.19
BESTKIPP
Order No.
K0714.19
TYP
Typ
S19
D8
diameter
20.0 mm
Y
Length
24.0 mm
PASSEND
suitable for ball seats
19 mm
GEW
Approx. weight
0.0011 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73209050
EAN
EAN-Nr. Kipp
4059245181513
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions